Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Liebert® RXV 400 Amp Distribution Cabinet

Liebert® RXV is available in 400A, 42 and 84 pole models, with options for panelboard level or branch circuit level monitoring. The compact cabinet may be used in a stand-alone configuration, or may be clustered in space-saving 2, 3 or 4 unit configuration blocks.

Get Brochure Get Manual
Key Benefits
Simplify end-to-end product lifecycle processes
Gain more power capacity in a smaller capacity form factor
Improve space efficiency across your data center network
Gain accurate insights in power performance
Accurately plan capacity expansions
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Multiple configuration options allow optimization of data center space – two, three or four units may be installed in space-saving clusters.
Fits standard raised-floor tile, while permitting removal of adjacent floor tiles.
Coordinated main circuit breakers to provide branch breaker series ratings.
Each panelboard is electrically isolated – any potential arc flash is contained within the cabinet when installed back-to-back and each is receiving a separate feed from a dual bus system.
Wide channels provide six inches of access space, and individual hinged covers allow easy addition of future circuits.
Compact cabinet conserves valuable floor space.
Packaged system is easy to install, maintain and add additional circuits.

Features

42 and 84 poles in a 24”x12” footprint
Main and branch circuit monitoring options.
Floor or wall mount options.

The Liebert® RXV remote power distribution cabinet provides dense power distribution in a small footprint, with up to 400 Amp inputs and 84 poles in a single 24”x12” panelboard. Liebert® RXV offers high accuracy monitoring and multiple configuration possibilities to fit your data center needs. The compact cabinet design can be used in a stand-alone configuration, or clustered in space-saving 2, 3 or 4 unit configuration blocks.

Liebert® RXV 400 Amp Distribution Cabinet
Power Description
Frequency
50 Hz / 60 Hz
Input Breaker Rating
100% Rated, 400 Amp
Interfaces/Ports
Protocols
MODBUS, BACNet, SNMP, others
Control Panel
LED
Management
Listings
UL-60950, C-UL
Operational Conditions
Cooling
Convection
General
Requires 18" clearance above
Physical Characteristics
Weight
398 lbs
Weight
181 kg
Height
78.7 in
Height
1998 mm
Width
23.6 in
Width
600 mm
Depth
13.9 in
Depth
354 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location