The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® RXA - Remote Power Panel

The Vertiv™ Liebert® RXA is a remote power panel ideal for small to large data centers, server rooms, network closets and remote facilities, including enterprise and colocation companies that require specific server distribution needs within a compact footprint. With features like easy installation and serviceability, the power distribution system is ideally suited for edge support environments and facilities with limited space that need to meet high power density demands.

Get Brochure
Key Benefits
Reliable uninterrupted power distribution for your IT
infrastructure
High power density:
• 400 Amps 84 Poles
in 0.19 m2
• 800 Amps 168 Poles
in 0.38 m2
Available in two ratings: 250 Amps or 400 Amps
Flexible and scalable panel board, accepts 1, 2, 3 or 4 Poles branch circuit breakers, up to 84 Poles of available space
Hot-swappable panel board system: replace or add a branch circuit in less than 20 seconds while other branches remain live
Intelligent oversight with Vertiv™ Liebert® DPM monitoring system
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Vertiv™ Liebert® RXA remote power panel supplies packaged power distribution in the smallest possible footprint and is available in four different configuration blocks. With the inclusion of the Liebert® DPM intelligent power monitoring system, data center, IT and facility managers also get a complete overview of all circuits and consumption, ultimately helping them increase cost and energy efficiency within the data center.

Benefits

Helps to meet the demands for high density power distribution, providing main and branch Circuit Monitoring with touch-proof, hot-swappable distribution panelboards
Its compact footprint increases valuable floor space, reduces operating costs and enables the flexible future expansion of your distribution system
Can ensure continuous power to critical applications and dramatically reduces certification costs. It is the ideal solution for data center engineers, saving time on planning and drawings. It´s an entirely preconfigured, certified and tested solution
Multiple configuration options allow optimisation of data center space – two, three or four units may be installed in space-saving clusters
Liebert™ DPM, the embedded metering system,  provides real time views of electrical capacity, as well as power usage on branch circuits and mains. It sends visible and audible threshold alerts on power and environmental conditions, thereby helping to prevent downtime

Features

84 poles in a 604x329mm footprint
Up to 168 poles in a 604x670mm footprint
Offers current and branch circuit monitoring options
Alarms settings with audible and visible warnings
Floor or wall mount, or attach to supports at end of rack aisle
Installs with tool-less mounting to Vertiv DCM Racks
Allows configuration as a single unit, or two, three or four cabinet clusters

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location