The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® RX Distribution Cabinet

The compact Vertiv™ Liebert® RX cabinet is available with panelboard level or branch circuit level monitoring, and can be used in 1 - 4 unit space-saving configuration blocks.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Liebert® RX remote power distribution cabinet supplies packaged power distribution in the smallest possible footprint, with 400 Amp and 84 poles in one panelboard, and only requiring 24”x12” of space. It offers monitoring options and multiple configuration possibilities to fit the needs of most data centers. Liebert® RX is available in 400A, 84 pole models, with options for panelboard level or branch circuit level monitoring. The compact cabinet may be used in a stand-alone configuration, or may be clustered in space-saving 2, 3 or 4 unit configuration blocks.

Model Specifications Overview
Liebert RX 400 Amp Distribution Cabinet
400 Amps   120 - 480 Volts   120 - 480 Volts   Hard Wired   78.7 in   24 in   13 in   225 lbs  

Benefits

Smallest footprint 84 pole power distribution unit.
Multiple configuration options allow optimization of data center space – two, three or four units may be installed in space-saving clusters.
Fits standard raised-floor tile, while permitting removal of adjacent floor tiles.
The 400A continuous current ratedmain circuit breaker better coordinates with today’s 30A and 60A branch breakers than smaller 225A mains, providing better selective tripping.
Each panelboard is totally isolated – any potential arc flash is contained within the cabinet when installed back-to-back and each is receiving a separate feed from a dual bus system.
Wide open access channels provide six inches of access space, and individual hinged covers, allowing easy addition of future circuits.
Compact cabinet conserves valuable floor space.
Packaged system is easy to install, maintain and add additional circuits.

Features

84 poles in a 24”x12” footprint.
Up to 168 poles in a 24”x24” footprint.
Offers current and branch circuit monitoring options.
Floor or wall mount, or attach to supports at end of rack aisle.
Installs with tool-less mounting to Vertiv DCM Racks.
Allows configuration as a single unit, or two, three or four cabinet clusters.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
How many RXs can fit into a standard data center floor tile space?
A
Up to 2 RXs can fit. Please see the sales brochure or technical specs for more information, or click on Specifications above for more technical data.
Q
Can circuits be added without powering the unit down?
A
OSHA defines safety procedures for energized equipment. You may also have local codes or standards to follow. Beware of competitors who state without details that it is okay to work on energized equipment.
Q
Can the product be customized?
A
There are many custom solutions available for our products. Please contact your local sales office for more information.
Partner Login

Language & Location