The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert MPS PDU

The MPS PDU can monitor the power voltage and load current, and display them locally; the PDU can also generate alarms upon overvoltage, under-voltage, overload and under-current, and the alarm threshold can be set through upper monitoring platform. Besides, the PDU can also make statistics for electrical power parameters such as active power, apparent power, power factor and power consumption, which are displayed and saved through the upper monitoring platform.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Telecom
  • Transportation
  • Manufacturing
  • Healthcare
  • Education
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Features

Real-time electrical parameters such as information display of voltage, amps, kW, power factor and kW-hr.
Higher working temperature up to 55°C. Meets the challenge raised by high density.
Linkable expansion in daily chain support up to 4units in one single chain;
Power switch control of individual receptacles (only for switched PDU)
Sequential startup for individual
receptacles (for Switched PDU only)
Tool-less mount on vertical cable tray of Zero-U MPS

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location