The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert MP Advanced Power Strips

Designed to distribute and manage power within network cabinets and server racks. Models are available with remote monitoring and/or control capabilities for power distribution at the load/equipment level.

Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Benefits

Flexibility Broad selection of products to support specific user needs. Easy to use local status displays and remote monitoring and management. Monitoring and control capabilities include SNMP support and e-mail alarm notification. Higher Availability Higher reliability with PCB receptacle mount construction. Load monitoring and control supports continuous uptime, minimizes disruptions. Lowest Total Cost Of Ownership Lower cost of ownership via reduced maintenance and repair and consolidated IP addressing. Ideally Suited For Data centers Network equipment Telecommunications equipment Any critical rackmount equipment that would benefit from centralized monitoring and control

Features

Rack-installed power strip Monitors and controls at the equipment level Offers single-phase and three-phase models Configures to match application needs, with rackmount, vertical and high-density models

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location