Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert® FDC Power Distribution Cabinet

The Liebert FDC provides additional distribution capacity for a high number of critical loads. It can be used in conjunction with the Liebert FPC power center to provide expanded panelboard connections closer to the load.

Get Brochure
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Features

• Top cable exit. • 22kAIC main panelboard breakers (208V models). • 65kAIC main panelboard breaker (380-480V, 60 Hz models). • Current Plus Monitoring. • Current monitoring panel. • Isolated ground bus bars. (Not available on 380-480V, 60 Hz models). • EZ-view doors to enable visual inspection of the breakers without unlocking the cabinet. • Square D or GE panelboards in bolt-in or plug-in styles. • Maintenance Tie-breakers to allow connection of the panelboards to different inputs (requires side access). Inputs must be fed from the same source so they can be tied together. (Not available on 380-480V,60 Hz models). • Plug-in main panelboard breakers. (Not available on 380-480V, 60 Hz models). • Liebert Distribution Monitoring (LDM) to monitor main and branch circuits. • Liebert lntelliSlot Unity card enables monitoring via BMS or network systems, offering SNMP, Modbus and BACnet protocols in one card.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location