The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert cPDU

Liebert cPDU is an affordable and reliable packaged power management solution for a variety of applications, including computer rooms, LANS/WANS, communication facilities and manufacturing units. cPDU offers the benefits of a custom-tailored power system, with the convenience and cost savings of a pre-packaged, factory-tested unit. Housed in a single, self-contained cabinet, it combines distribution, computer-grade grounding, and power monitoring to provide the protection your vital computer or communications equipment demands.

Get Brochure
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Benefits

Computer-grade grounding: The Liebert cPDU automatically establishes a single point ground to meet grounding requirement major manufacturer's recommendations and the requirements of National Electric Code.
Handles non-linear loads: Fully compatible with the non-linear loads of modern computer systems and other electronic equipment.
Monitoring: Built-in metering and alarm annunciation with communication to Vertiv centralized monitoring & modbus for third party monitoring
Space savings: Very compact single cabinet conserves valuable floor space.
Easy installation: Single input cable connection reduces installation time and cost.
Location flexibility: The unit can be easily relocated to protect your investment.

Features

Ground: Single point of reference on separately derived system
Distribution: Individually protected 160 Amps panel board with din rail mounted on breaker and flexible output cables
Cooling system: Natural
Monitored parameters for main I/P Breaker: I/P Voltages; Neutral & ground currents; kVA, kW, PF, % load; kW Hrs; frequency
Voltage Adjustment: +2.5% of nominal in 2% increments
KVA: 20-80 kVA, 3 phase
Input: 3-phase 3-wire plus ground 380, 400 or 415 voltas: 50 Hz
Output: 3-phase, 4-wire plus ground & 1 phase, 2 wire plus ground 220/380, 230/400 or 240/415 volts; 50 Hz
Alarm condition: O/p overload; neutral and ground over currents; frequency deviation; phase sequence error; 5 customer specified alarm conditions

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location