Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

FSC3U001

The Vertiv Geist FSC, Facility Side Cable, features a universal connector designed to mate with the Universal Input on the Vertiv Geist UPDU, Universal Power Distribution Unit. The FSC is available in common worldwide AC power specs ranging from 16A to 60A, 120V to 415V with single and three phase power configurations. Select the detachable Vertiv Geist FSC specific to the local power configuration to power the UPDU. (UPDU sold separately)

Find Sales Contact Get Brochure
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Power/Gas Transmission and Distribution
Warranty: Vertiv™ Geist™ Facility Side Cables come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.

Benefits

Simplify global IT infrastructure deployments with a single Universal PDU model using regionally specific power cables. Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

Power cable for the Vertiv™ Geist™ UPDU, Universal Power Distribution Unit Theuniversalconnector mates to the universal input on any Universal PDU.

Vertiv™ Geist™ Facility Side Cable is available in a wide range of power configurations. To view the full list of available models, visit the rPDU Finder.

FSC3U001
Power Description
Frequency
50/60Hz
Operational Conditions
Operating Temperature
60C

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location