Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

CU30016L

CU30016L –rPDU, Switched Outlet Level Monitoring EC, 32A, 230V, 7.3kW, Vertical, (24) Locking IEC C13, 10ft / 3m power cord with 2P+E (IP44), Black Powder Coat

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Telecom
  • Retail and Wholesale
Warranty: Standard three-year warranty, upgraded to five years with product registration

Benefits

Avoid potential circuit overloads with remote current metering and monitoring of connected loads. 
Power sequencing time delays allow users to define the order in which to power up or down connected equipment to avoid circuit overload.
Remotely reboot outlets to power cycle unresponsive IT equipment or increase runtime of critical equipment upon power failure with outlet-level control. 
Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips.
Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips. 
U-Lock receptacles secure power cords and avoid accidental disconnections. 
Simplify circuit and phase balancing with color-coded receptacles. 
Monitor power consumption at the outlet-level on select units for a detailed view of power distributed to specific equipment with the outlet level option.
Every unit is 100% tested for reliability and functionality to ensure units function as designed. 
North American units are UL listed in accordance with common data center and insurance provider requirements. 
Standard three-year warranty, upgraded to five years with product registration.
Save time and money by pre-integrating Vertiv Geist rPDUs with the VR Rack. Contact your local sales representative to get started. 

Features

Outlet level control to turn on, turn off, or reboot individual outlets. 
Bi-stable latching relays significantly reduce idle power draw.
Upgradeable and Hot-Swappable monitoring device. 
Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards)  
Environmental monitoring with the addition of optional sensors. 
High Temperature Grade 60°C for high temperature environments. 
Available in vertical and horizontal rackmount form factors. 
Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available. 
Simple and quick installation in all standard racks or cabinets with included mounting brackets. 
TAA compliant. 
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Switched PDU offers real-time power consumption metrics and Email & SNMP alarming for voltage, real power, apparent power, power factor, amperage and kilowatt hours at the rack and via secure web interface along with remote outlet control. The PDU offers important insights enabling the user to balance loads, evaluate energy usage trends, and ensure maximum uptime.

CU30016L
Product Overview
Capacity
32A
Input Voltage
230V
Output Voltage
230V
Output Options
24 x C13
Location
Rack
Power Description
Frequency
50/60Hz
Management
Listings
CE, EN55032 & EN55024, IEC62368-1, RoHS, China RoHS
Operational Conditions
Operating Temperature
60℃/140F

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location