Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

14240227

CI10049L – rPDU, Metered Upgradeable, 16A, 230V, 3.6kW, 1RU, Horizontal (10) Locking IEC C13, 3m power cord with 2P+E (IP44), Black Powder Coat.

Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Warranty: Standard three-year warranty, upgraded to five years with product registration.

Benefits

Reliable power distribution to critical IT equipment.
Avoid accidental overloads when deploying or moving critical server equipment with instant access to power consumption metrics on the local digital display.
Every unit is 100% tested for reliability and functionality to ensure units function as designed.
Standard three-year warranty, upgraded to five years with product registration.

Features

The local LED display provides real-time power data for instant feedback when deploying or moving critical IT equipment.
Available in vertical and horizontal rackmount form factors.
Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
Simple and quick installation in all standard racks or cabinets with included mounting brackets.
Simple and convenient configuration options for cord lengths and chassis colors. 
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

14240227
Product Overview
Capacity
16A
Input Voltage
230V
Output Voltage
230V
Output Options
(10) Locking IEC C13
Location
Rack
Power Description
Frequency
50/60Hz
Management
Listings
CE, EN55032 & EN55024, IEC60950 1, RoHS, China RoHS
Operational Conditions
Operating Temperature
45℃/113F

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location