The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert Industry S

Adopting a new design concept, the Industry S series multi-scenario UPS system merges Vertiv’s professional UPS design into various commercial & industrial (C&I) application scenarios such as manufacturing, transportation, building, logistics, cement, oil and gas applications. While maintaining the ultimate performance indicators, the Industry S series multi-scenario UPS are widely adapted to various harsh physical and electrical environments in multi-scenario applications, providing reliable and uninterrupted power supply for critical loads of C&I businesses

Get Brochure
Login to Save for Later
Best Suited For:
  • Transportation
  • Manufacturing
  • Construction and Engineering
  • Oil and Gas
  • Power/Gas Transmission and Distribution
  • Banking, Financial and Insurance

6-30 kVA Single-phase Output UPS System 10-30 kVA Three-phase Output UPS System

Features

• IP42 protection design 
• built-in isolation transformer
• intelligent action-sensing maintenance bypass
• Multiple power distribution branches integrated
• Support for original built-in battery module
• Full frontal maintenance design
•  input power factor of 0.99
•  input current harmonic of lower than 5%
• Full-color GUI displaying detailed running status and parameters
• black start of battery & one-key start
•  Support for operating ambient temperature of 0ºC to 50ºC
• Operating at a maximum altitude of 3000 m without derating
• Module-level maintenance to minimize the MTTR

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
(UPS HIRE) Support for Products Purchased Directly from Vertiv (Email)
United Kingdom
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions, Custom Thermal
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
Beijing Service Center 北京客服中心
+86 010-65167155
北京市朝阳区东三环北路甲26号博瑞大厦A座1301室 北京 100026 China
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Wind Power, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
Partner Login

Language & Location