Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Liebert Hipulse-S 25kVA - 200kVA

Liebert® Hipulse-S is carefully designed to maximize the “availability” of your critical loads to ensure that business is protected to the extent possible against power failure and J or power quality problems. This is the Prime Objective for which the Liebert® Hipulse-S is built. Beside this, Liebert® Hipulse-S is designed to address many other “customer values”.

Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom

Features

Rated at 0.8 output power factor to deliver more real power
On-Line double conversion
IGBT based PWM inverter
Wide input voltage tolerance (+15/-15%)
Wide input frequency tolerance (+/-6%)
Automatic battery testing
High overload capability of static bypass (14 times for 10 milliseconds and 10 times for 100 milliseconds)
Ingress protection IP 31IIP32IIP 41 IP/42
Capability to handle:
High crest factor loads /100% non-linear loads
Buit-in maintenance bypass (Single and 1+N Models)
Front access for spares replacement and preventive maintenance
Provision to use any type of battery: Wet cells (tubular plante), Valve Regulated Lead Acid (VRLA) / maintenance free and nickel cadmium
Adjustable frequency synchronization window up to +/- 9% in the static bypass
Provision of automatic battery circuit breaker instead of using conventional isolar in the DC path
Advance and battery management
Selectable timer for boost  charging duration of the battery. (15 steps with each step of 1 hour)
Overload capability of UPS:
110% full-load for 60 minutes
125% full-load for 10 minutes
135%-150% full-load for 60 seconds
Field protocols ModBus
Compact footprint
Fan redundancy
Parallelability: Up to 6 module can be parallel for capacity enhancement / redundancy

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
(UPS HIRE) Support for Products Purchased Directly from Vertiv (Email)
United Kingdom
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions, Custom Thermal
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
Beijing Service Center 北京客服中心
+86 010-65167155
北京市朝阳区东三环北路甲26号博瑞大厦A座1301室 北京 100026 China
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Wind Power, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
Partner Login

Language & Location