Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert FP60Z AC UPS

Liebert FP60Z Uninterruptible Power Supply (UPS) is a true industrial UPS system offering a full-IGBT innovative design and embedding all the latest technologies. The Liebert FP60Z features a wide input voltage tolerance, which makes the system compatible with the harshest industrial power grids.

Get Brochure
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Mining/Metals
  • Water Supply/Sewage Disposal

Benefits

Best-in-class performance to optimize expenses:
 Reduced CAPEX - Upstream transformer, switchgear and cables are downsized thanks to high input power factor, low THDi rejection and low inrush current
 Controlled OPEX - Lower power consumption thanks to high efficiency
 Proven digital Vector Control technology to control the output waveform in real time, even on non linear loads
 
Industrial-grade maintainability:
 Innovative design without heavy power modules and allowing an easy front access to all components
 Removable ID Cards which safeguard the UPS parameters and facilitate control board replacement

Smart access to UPS data:
 Large colour LCD touch-pad for user interface with configurable activ mimic diagram
 Embedded event logger (up to 2000 events) and capability to export recorded events via USB memory stick
 
Industrial flexibility:
 Fit-for-purpose battery selection
 Galvanic isolation: either output or input and output transformers
 Wide range of electrical and mechanical options  

Features

Bi-directional rectifier to perform battery deep discharging tests into the mains
 Ingress Protection IP42 as standard for harsh environmental conditions
 Robust design to continuously operate at high ambient temperature
 Continuous operation on input phase failure as optional feature 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
(UPS HIRE) Support for Products Purchased Directly from Vertiv (Email)
United Kingdom
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions, Custom Thermal
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
Beijing Service Center 北京客服中心
+86 010-65167155
北京市朝阳区东三环北路甲26号博瑞大厦A座1301室 北京 100026 China
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Wind Power, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
Partner Login

Language & Location