Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ NetSure™ Converter System -48V DC to -58V DC

The Vertiv™ NetSure™ -48 VDC to -58 VDC at 600A Converter System is a complete integrated converter system containing -48 VDC to -58 VDC converters, intelligent control, metering, monitoring, and distribution.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Modular design: Provides for system redundancy and easy expansion of operating capacity in small increments
Expandable: Optional converter shelves and distribution panel allow for system growth as site needs dictate
Hot insertion capability: Allows for system expansion without disruption
Surge Protection: Built-in surge protection protects equipment from damages
Load Shedding: Optional load disconnect contactor allows for shedding non-critical loads

Features

Safety compliance - NEBS, UL
Protection - Current limiting, Over-voltage and Over-temperature
Load sharing for parallel operation
Nine (9) Form-C alarm outputs
Easily accessible input and output connections for simplified installation
Emergency Power Off

Vertiv™ NetSure™ Converter System -48V DC to -58V DC
Input
Input Voltage, Operational
-41.0V DC to -58.5V DC
Input Connections
2-hole lug, 3/8" D x 1" on center
Access
Front and rear access for installation. Front access for operation.
Output
Output Voltage, Operational
-56V DC to -58V DC
Output Capacity
Converter Module: 2000W; Shelf: 12kW; System: 34.8kW
Peak Efficiency
95.60%
Load Circuit Breakers / Fuses
(26 to 52) Bullet type Positions or (4) GJ/218 CB Type Positions
Physical Characteristics
Weight
37.7 kgs
Height
311.2 mm
Width
592.8 mm
Depth
506.5 mm
Environmetal & Standard Compliance
Operating Temperature
-40 deg C to +65 deg C
Safety Compliance
UL 62368-1, NEBS
EMC Compliance
FCC Part 15 Subpart B, GR-1089 and EN 55032 Class B radiated emissions limits. GR-1089 conducted emission limits. EN 55032 Class A limits for conducted emissions.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location