Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ eBase 2.0

The Vertiv eBase 2.0 is a pre-integrated, enclosed cabinet solution designed to meet the demands of the BBU pool for 5G C-RAN deployment and traditional BTS sites. It adopts IP5X enclosed cabinet, powered with the most efficient and intelligent functional units such as NetSure™ power system, DC PDU, self-contained rack cooling unit, power backup, and monitoring system to support the integral BBU/ICT equipments in order to deliver uninterrupted communication network.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting

Benefits

Energy Efficient
High-efficiency modules are 96% efficient, and ultra-efficiency modules are 98% efficient
ECO Mode - Embedded with an advanced energy optimization technique that enables significant savings, even at low load operation
Highly Reliable
Tolerates a wide range of input voltage, i.e. from 80 to 300 VAC
Ultra-wide full power operating temperature range from -40 °C to +70 °C – meets the harsh climatic environmental requirements 
Intelligent
Built-in communication ports such as RS 232, RS 485, USB, dry contact, and Ethernet enable flexible remote controlling & monitoring 

Features

Energy Efficient: Delivers up to 98% efficiency and coupled with ECO mode algorithm ensures maximum efficiency even at partial load conditions.
Precision Air conditioning: Reduces cooling power usage through inverter driven and containment cooling system.
Reliable & Compact Power Supply: Supports -48 VDC / AC power system, compatible with new construction, expansion and transformation of telecommunication sites.
Intelligent Monitoring: Integrated monitoring such as temperature & humidity, access control, smoke, water leak, fire protection, video surveillance, etc., with RS232, RS485, SNMP, USB, dry contacts and other intelligent interfaces provides a full range of environmental and system operational management.
Small Foot Print: Efficiently utilizes the vertical space by integrating power, cooling and other infrastructure in a standard rack space. Its advanced design not only saves space but also reduces system complexity. Single cabinet solution occupies floor area of 0.8 m2, two cabinet occupies floor area of 1.6m2.
High Ingress Protection: Protection grade is IP 5X, adopts to hazardous telecommunication room environments.
Aesthetically Appealing Design: IT style design, tempered glass door/metal door options, improves the overall visual experience of the communication room.
Optional 10.4" LCD Touchscreen Panel: User-friendly display enables easy access to power, cooling, environment, and security information.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location