Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Stand-Alone 120V Inverter Systems

The NetSure™ Inverter Series powers AC loads while sharing a common battery bank with your DC system, freeing up floor space while minimizing energy loss and lowering energy consumption.

Get Brochure Get Manual
Key Benefits
Free up floor space by powering AC and DC loads in a single subrack with a common battery bank
Minimize energy consumption with up to 95.2% inverter efficiency in normal AC-AC mode
Maximize site availability thanks to zero transfer time from grid to battery
Seamlessly manage your complete back-up solution locally or remotely through a single interface
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Benefits

Free up floor space by backing-up AC and DC loads with a common battery bank
Minimize energy consumption with up to 95.2% inverter efficiency in normal AC-AC mode
Maximize site availability thanks to zero transfer time from grid to battery
Seamlessly manage your complete back-up solution locally or remotely through an advanced interface

Features

Market leading inverter power density (19 VA/in3)
Same battery bank for both AC and DC loads
Long battery back up for both AC and DC loads
Zero transfer time from AC mains to battery sources

Stand-Alone 120V Inverter Systems
Physical Characteristics
Weight
9.5 to 33.1 kg
Height
88.9 to 355.6.8 mm
Width
444.5 to 535.9 mm
Depth
421.6 to 458.7 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location