Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

R48-4300E3!

R48-4300E3 is a new high-efficiency Vertiv eSure rectifier with 4.32 kW output. It is designed to convert standard AC supply voltages into stable nominal -48 V DC voltage that is adjustable to application needs. This constant power rectifier offers the latest switchmode technology, using DSP (Digital Signaling Processor) functionality for efficient operation.

Get Brochure
Best Suited For:
  • Telecom
Warranty: one-year warranty

In addition to reducing power consumption and lowering operating cost, Vertiv™ eSure™ high-efficiency rectifiers offer superior performance and uncompromised reliability. For a higher load capacity, rectifiers can be connected in parallel to support a variety of telecom applications. Remote management and control of the power system is enabled when combined with a Vertiv™ controller.

Features

Lower operating cost with high-efficiency eSure™ rectifiers, 96.5%
Save on climate system dimensioning with 4.32 kW of full output power up to +45°C
Operate your DC plant in the most demanding environments with wide input voltage range
Easily expand capacity or perform maintenance during live system operation with hot-pluggable modules
Rest assured with proven reliability that meets global safety standards no matter what the application or location demand

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location