Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

R48-2000C2-6

The Vertiv™ NetSure™ IPE R48-2000C2-6 outdoor DC power system is designed to support 5G applications including small cells, Distributed Antenna Systems (DAS) and radio access networks (RAN). The high-efficiency rectifier meets IP65 rating for use in harsh outdoor environments and is compatible with outdoor lithium batteries. Fanless cooling eliminates maintenance and results in silent operation. Quick connectors help minimize installation time. Ideal for rapid deployment in dense urban or remote rural telecom access networks.

Get Brochure Get Manual
Key Benefits
Deploy your 5G network rapidly using quick cable connectors
Place next to remote radio heads on cell towers to eliminate voltage drops
Mount directly to a pole or wall using quick connectors for battery, loads and alarms
Reduce OpEx with up to 96.3% efficiency and no energy required for cooling
Be available during grid instability or outages with lightweight outdoor lithium batteries
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall using quick connectors for battery, loads and alarms
Power your critical infrastructure in hard to reach spaces with IP65-rated outdoor modules that operate up to +75 °C
Keep network operating costs to a minimum by using highly available DC power that operates at 96.3% efficiency and requires no energy for cooling
Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower
Quietly support your network with silent, convection-cooled DC power

Features

Fanless cooling eliminates maintenance and results in silent operation 
Wide temperature operating range from -40°C to +75°C /-40°F to 167°F
Compliant with global industry standards
Wall and pole mountable in flag or flat position
Ideal for rapid deployment in urban, rural, or protected public areas

The space-saving NetSure IPE outdoor rectifier supports telecommunications infrastructure in mobile networks and is ideal for use in network edge applications including 5G small cells, remote radio heads (RRHs), distributed telecommunications networks, and locations with high data demand, such as sports arenas, stadiums, public transport systems, airports, shopping and educational centers. Rapid deployment outdoors is easy since the unit is hardened and does not require a separate housing for protection against the elements.

R48-2000C2-6
Product Overview
Power Capacity
2000 W
Current Capacity
41.6 A
Output Voltage, Nominal
-54 VDC
Input Voltage, Nominal
200-240 VAC
System Type
Outdoor system
Input
Input Voltage, Nominal
200-240 VAC
Input Voltage, Operational
85 VAC to 300 VAC
Input Connections
Quick Connectors
Equipment Dimensions (H x W x D)
400x 300 x 62 mm / 15.7 x 11.8 x 2.4 inches
Access
Front access panel
Output
Output Voltage, Nominal
-54 VDC
Output Voltage, Operational
-42 to -58 VDC
Output Capacity
2000 W
Peak Efficiency
>93% at 100 VAC input, >96.3% at 230 VAC input
Physical Characteristics
Options
Pole or wall mounting in flush or flag position
Weight
9.5 kgs
Height
400 mm
Width
300 mm
Depth
62 mm
Environmetal & Standard Compliance
Control and Monitoring
Bluetooth enabled, wired Ethernet connection for SNMP
Operating Temperature
-40 to 75°C / -40 to +167°F
Safety Compliance
CE, 62368-1, 60950-22 (EN, IEC, UL)
EMC Compliance
EN55022, ETSI EN300 386, FCC CFR 47 Part 15 (Class B), GR-1089-CORE Issue 7:2017

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location