Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

R48-1000C6 (561666)

Get Brochure

Benefits

Features

Convection cooling – for silent operation
IP65 high level protection – for harsh environments
High efficiency, above 95% – reduces power consumption for lower operating costs
Wide input AC or DC voltage range to operate in a variety of applications
Wide temperature operating range from -40°C to +75°C /-40°F to 167°F to meet the harshest environments
Compliant with global standards – delivers quality, performance and reliability, no matter what the application or location demands
Digital Signal Processing (DSP) – means fewer components, optimized operation and active load sharing for increased reliability
Flexible installation options include wall and pole mounting

The high efficiency NetSure 1100 Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.

R48-1000C6 (561666)
Product Overview
Power Capacity
1000 W
Current Capacity
20 A
Output Voltage, Nominal
-54 VDC
Input Voltage, Nominal
100 to 250 VAC
System Type
6 GMT fuse holder
Input
Input Voltage, Nominal
100 to 250 VAC
Input Voltage, Operational
100 VAC to 250 VAC
Input Connections
Screw Type Quick Connect
Equipment Dimensions (H x W x D)
360 x 180 x 90 (mm) / 14.2 x 7.1 x 3.5 (inches)
Access
Front
Output
Output Voltage, Nominal
-54 VDC
Output Voltage, Operational
-54 VDC
Output Capacity
1000 W, 20 A
Peak Efficiency
95%
Physical Characteristics
Weight
5 kgs
Height
360 mm
Width
180 mm
Depth
90 mm
Environmetal & Standard Compliance
Control and Monitoring
None
Operating Temperature
-40 to 75°C / -40 to +167°F
Safety Compliance
60950-1, 60950-22 (EN, IEC, UL)
EMC Compliance
EN55022, ETSI EN300 386, FCC CFR 47 Part 15, Telcordia GR-1089-CORE Issue 6 (Class B conducted and radiated)
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location