Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure V200 Retrofit

Enables eSure rectifiers, NetSure rectifiers, and legacy PCUs to be used side-by-side in existing large power plants, improving system efficiency and permitting expansion.

Get Brochure Get Manual

Benefits

Extend the life of legacy systems and improve efficiency to save cost
Keep your plant up and running during installation and maintenance with hot swappable modules
Compatible with or without original rectifiers in same system

Features

Plugs into existing rectifier slots without any electrical or mechanical adjustments to existing shelf or system
NetSure reliability improves mean time between failure (MTBF)
Enhanced controller features including single point adjustment and remote access via Ethernet
Enables connection to remote monitoring via SNMP and web

NetSure V200 Retrofit
Input
Input Voltage, Operational
260-530 VAC
Output
Output Voltage, Operational
42.0 VDC to 58.0 VDC
Output Capacity
3 (3,500 W rectifiers)
Peak Efficiency
96%
Environmetal & Standard Compliance
Control and Monitoring
MCA controller
Operating Temperature
0 to +50 °C (operating), -40 to +167 °F (storage)
Safety Compliance
UL/EN/IEC 60950-2000 CE
EMC Compliance
Compliant

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location