Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

R48-1000C

The NetSure IPE series high-efficiency R48-1000C rectifier is designed for applications with low power requirements, such as small cells and remote radio heads (RRHs). Fanless cooling eliminates maintenance and results in silent operation, enabling deployment in public areas.

Best Suited For:
  • Telecom

Benefits

Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall
Power your critical infrastructure in harsh environments with durable IP65-rated modules that operate up to +75 °C 
Keep network operating costs to a minimum by using highly available DC power that operates at 95% efficiency
Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower
Avoid disrupting the neighborhood by running your network on silent, convection-cooled DC power 

Features

Convection cooling for silent operation
IP65 high level protection
High efficiency, above 95%
Wide temperature operating range from -40°C to +75°C /-40°F to 167°F
Compliant with global standards
Flexible installation options include wall and pole mounting

The high efficiency NetSure IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.

R48-1000C
Product Overview
Power Capacity
1000 W
Current Capacity
20 A
Output Voltage, Nominal
-54 VDC
Input Voltage, Nominal
100-250 VAC
Input
Input Voltage, Nominal
100-250 VAC
Input Voltage, Operational
100 VAC to 250 VAC
Input Connections
Screw Type Quick Connect
Equipment Dimensions (H x W x D)
360 x 180 x 90 (mm) / 14.2 x 7.1 x 3.5 (inches)
Access
Front
Output
Output Voltage, Nominal
-54 VDC
Output Voltage, Operational
-54 VDC
Output Capacity
1000 W, 20 A
Peak Efficiency
95%
Load Circuit Breakers / Fuses
GMT fuses or breakers
Physical Characteristics
Weight
5 kgs
Height
360 mm
Width
180 mm
Depth
90 mm
Environmetal & Standard Compliance
Control and Monitoring
None
Operating Temperature
-40 to 75°C / -40 to +167°F
Safety Compliance
60950-1, 60950-22 (EN, IEC, UL)
EMC Compliance
EN55022, ETSI EN300 386, FCC CFR 47 Part 15, Telcordia GR-1089-CORE Issue 6 (Class B conducted and radiated)

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location