Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure HSS48 Series Solar Insert Frame

NetSure™ HSS48 series solar frame is a 1U solar unit with MPPT function. This frame is mainly used for photovoltaic complementary systems in communication (bureau) stations, especially for photovoltaic retrofitting. For the traditional on-grid DC power system, the HSS48 frame can be directly installed in the original system cabinet to realize the integrated photovoltaic complementary system. The solution has many advantages such as obvious energy-saving effect, low investment, small engineering volume and convenient expansion, which is ideal for telecom energy-saving applications.

Best Suited For:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Telecom

NetSure™ HSS48 series solar frame is a 1U solar unit with MPPT function. This frame is mainly used for photovoltaic complementary systems in communication (bureau) stations, especially for photovoltaic retrofitting. For the traditional on-grid DC power system, the HSS48 frame can be directly installed in the original system cabinet to realize the integrated photovoltaic complementary system. The solution has many advantages such as obvious energy-saving effect, low investment, small engineering volume and convenient expansion, which is ideal for telecom energy-saving applications.

Benefits

Photoelectric complementary applications: photoelectric complementary systems for communication stations
Energy-saving management mode: priority use of solar energy
Excellent MPPT function: power point tracking accuracy greater than 99.5%, system conversion efficiency up to 96% or more (solar mode)
Modular design: modular hot-swappable design, flexible configuration, easy expansion and simple maintenance
All-round lightning protection: plug frame provides solar input side and signal side all-round lightning protection
Flexible monitoring network: local and remote monitoring can be realized. The system provides dry contact and RS232 intelligent interfaces for flexible networking (optional)
Rich statistics: provide statistics of solar energy, utility (oil engine) power generation, etc., to facilitate energy-saving analysis (optional)
Safety regulation: the system is CE certified and meets EN60950 and EN62109 safety standards

Features

Photoelectric complementary applications: photoelectric complementary systems for communication stations
Energy-saving management mode: priority use of solar energy
Excellent MPPT function: power point tracking accuracy greater than 99.5%, system conversion efficiency up to 96% or more (solar mode)
Modular design: modular hot-swappable design, flexible configuration, easy expansion and simple maintenance
All-round lightning protection: plug frame provides solar input side and signal side all-round lightning protection
Flexible monitoring network: local and remote monitoring can be realized. The system provides dry contact and RS232 intelligent interfaces for flexible networking (optional)
Rich statistics: provide statistics of solar energy, utility (oil engine) power generation, etc., to facilitate energy-saving analysis (optional)
Safety regulation: the system is CE certified and meets EN60950 and EN62109 safety standards

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location