Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure DPM 5100/7100

NetSure™ series DPM high reliability power communication power supply system is a new generation of power power supply system developed by Vantage Technology for the power industry, which focuses on reliability and applicability.

Get Brochure
Best Suited For:
  • Power/Gas Transmission and Distribution
  • Telecom

NetSure™ Series DPM High Reliability Power Supply System is a new generation of power supply system developed by Vantage Technology for the power industry, focusing on reliability and applicability. Using DSP control technology, it is a combined communication power system designed to meet the power supply needs of communication networks. The system mainly consists of rectifier module, monitoring module, AC/DC power distribution unit, lightning protection system, etc. It has the features of high reliability, high efficiency and energy saving, and intelligence.

Benefits

High reliability
Wide voltage input range 85~300V
Wide operating temperature range: -40℃~+65℃
All-round lightning protection

Energy efficient
High efficiency module efficiency>96%
Dormant and high efficiency - general efficiency module mix energy saving
Fan intelligent speed control
 
Intelligent
With RS485, dry contact and other communication interfaces, flexible networking
Independent identification function of rectifier module ID
Perfect battery management function

Easy to use
Module hot-swapping without damage
All-around maintenance design

Features

High reliability
Wide voltage input range 85~300V
Wide operating temperature range: -40℃~+65℃
All-round lightning protection

Energy efficient
High efficiency module efficiency>96%
Dormant and high efficiency - general efficiency module mix energy saving
Fan intelligent speed control
 
Intelligent
With RS485, dry contact and other communication interfaces, flexible networking
Independent identification function of rectifier module ID
Perfect battery management function

Easy to use
Module hot-swapping without damage
All-around maintenance design 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location