Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure DCS48375

Compact, cost effective, modular design, ideal for +24 VDC applications requiring –48 VDC output.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Easy expansion of operating capacity in small increments without disruption
Compact form factor allows for easy fit into any standard rack
Complies with industry standards ensuring safe and reliable operation

Features

Modular, plug-n-play converters
Hot insertion capability allows for system expansion without disruption
Standard 19" and 23" rack mounting
Expansion up to three shelves for 375 amps and 60 bullet positions
Isolated input to output
UL recognized, NEBS Certified
Major and Minor, Fuse Alarms
Test points for output voltage and current measurement

NetSure DCS48375
Input
Input Voltage, Operational
20.5 to 30.0 VDC
Input Connections
2-hole lug
Equipment Dimensions (H x W x D)
6.97" (4RU) x 19" or 23" x 18.8"
Access
Front for operation and maintenance, Rear for installation and expansion
Output
Output Voltage, Operational
48.0 VDC to 54.0 VDC
Output Capacity
Converter: 1500 W, Shelf: 6000 W, System: 18000 W
Peak Efficiency
91.2%
Load Circuit Breakers / Fuses
19" shelf: (15) Bullet CBs, 1 to 300 A; 23" shelf: (20) Bullet CBs, 1 to 300 A
Physical Characteristics
Weight
23.6 kg
Height
177 mm
Width
482.6 mm and 584.2 in. mounting
Depth
477.5 mm
Environmetal & Standard Compliance
Control and Monitoring
Voltage settable from -48 to -54 VDC, Voltage and Current test points, Fuse alarm, Major and Minor converter alarm, Low input voltage alarm
Operating Temperature
-40 °C to +65 °C (-40 °F to +149 °F)
Safety Compliance
UL 1950 Recognized, NEBS
EMC Compliance
FCC Class B

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location