NetSure A50B50 Rectifier Retrofit
NetSure Retrofit for legacy Lorain A50B50 rectifiers.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
NetSure A50B50 Rectifier Retrofit
NetSure Retrofit for legacy Lorain A50B50 rectifiers.
Benefits

Features

Specifications
- Input
- Input Voltage, Operational
- 180 VAC to 264 VAC
- Input Connections
- Plug-in
- Equipment Dimensions (H x W x D)
- 12.1" x 6.31" x 13.7"
- Access
- Front for installation, operation and maintenance
- Output
- Output Voltage, Operational
- 42.0 VDC to 58.0 VDC
- Output Capacity
- 3500 W (73 A @ 48 VDC)
- Peak Efficiency
- 96.5%
- Physical Characteristics
- Weight
- 5 kg
- Height
- 307.3 mm
- Width
- 160.3 mm
- Depth
- 348 mm
- Environmetal & Standard Compliance
- Control and Monitoring
- Compatible with original control board or replace with advanced NetSure controller features
- Operating Temperature
- -40 °C to +65 °C (-40 °F to +149 °F)
- Safety Compliance
- UL 1950 Recognized
- EMC Compliance
- FCC Class B
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.