Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure 8100DB (582140600)

The NetSure 8100DB distribution bay features high capacity, modularity, and simplified installation.​

Get Brochure Get Manual
Best Suited For:
  • Government
  • Data Center/Colocation/Hosting
  • Military
  • Defense
  • Aerospace and Missile
  • Telecom
  • Oil and Gas

Benefits

Efficiently address power demand today and tomorrow with scalable power systems that can be safely adjusted during live operation
Reduce unnecessary travel to site with remote services that enable you to identify issues and take corrective actions
Safely and easily adapt to new load requirements with live distribution and circuit breaker changes

Features

Power supply and load distribution optimization
Safe system expansion with live distribution and circuit breaker changes
NEBS Level 3 certified

NetSure 8100DB (582140600)
Input
Input Voltage, Operational
42.0 VDC to 58.0 VDC
Access
Top and bottom
Output
Output Voltage, Operational
42.0 VDC to 58.0 VDC
Load Circuit Breakers / Fuses
TPS/TLS, TPL, GMT Fuses or Bullet Circuit Breakers
Physical Characteristics
Weight
73 - 193
Height
2134
Width
660 - 762
Depth
406 -609
Environmetal & Standard Compliance
Control and Monitoring
Digital metering with remote control over Modbus or SNMP
Operating Temperature
0 °C to +40 °C (+32 °F to +104 °F)
Safety Compliance
NEBS level 3 compliance, meets or exceeds all relevant GR1089, GR63, UL, cUL specifications

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location