Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure 801DB Distribution Bay

The NetSure 801DB distribution bay features high capacity, modularity, and simplified installation.​

Get Brochure Get Manual
Best Suited For:
  • Telecom
  • Data Center/Colocation/Hosting

Benefits

Modular design minimizes CapEx by allowing incremental system growth
Simplify installation and maintenance with easy access to cables and terminations
Increase real-time visibility into power usage and take control of your network ​​​​​

Features

High capacity up to 4,800 amp (eight panel) or 3600 amp (six panel)
Each panel is configured for up to 800 amp feed, delivering a continuous rating of 640 amps
​​​​​Digital metering for current and voltage monitoring for bays and individual modules
Optional BDFB Ethernet Card (BEC) interfaces through Web pages, SNMP and Modbus
Interchangeable fuse and circuit breaker distribution modules
Three ground return options include overhead bus bars, internal panels, internal full bay: 1200 A standard; 2400 A optional
Optional deeper bay for easier cable management
NEBS level 3 compliance, meets or exceeds all relevant GR1089, GR63 and UL specifications

NetSure 801DB Distribution Bay
Product Overview
Power Capacity
240 kW (8 load) or 180 kW (6 load)
Current Capacity
4800 A (8 load) or 3600 A (6 load)
Output Voltage, Nominal
48 VDC
Input Voltage, Nominal
48 VDC
System Type
Distribution Bay
Input
Input Voltage, Nominal
48 VDC
Access
Top and back
Output
Output Voltage, Nominal
48 VDC
Output Voltage, Operational
42.0 VDC to 58.0 VDC
Load Circuit Breakers / Fuses
TPS/TLS, TPL, GMT Fuses or Bullet Circuit Breakers
Environmetal & Standard Compliance
Control and Monitoring
Digital metering with remote control over Modbus or SNMP
Operating Temperature
0 °C to +40 °C (+32 °F to +104 °F)
Safety Compliance
NEBS level 3 compliance, meets or exceeds all relevant GR1089, GR63, UL, cUL specifications

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location