Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure 801 Series Power System

The NetSure 801 series power system is a new generation large-capacityDC power system. This power system incorporates the following technologies: digital dual-DSP control, active PFC, soft switch, primary clamping patented technology, and centralized cooling patented technology. Energy-efficient and eco-friendly, the system features high efficiendy, high power density, high reliability, ultra-low radiation, and quick maintenance.

Get Brochure
Best Suited For:
  • Broadcast and Entertainment
  • Telecom
  • Transportation
Warranty: one year warranty

Features

The power system keeps in normal operation under the voltage ranging from 260Vac to 530Vac and withstands an extreme voltage input of 600Vac.
Network monitoring: Remote monitoring is performed in real time through network interfaces, modems, and RS232 interfaces.
Digital active current sharing: stable current equalization. The unbalance of load sharing is less than 1%. The rectifier module can work steadily independent from monitoring units and automatically equalize currents.
Safety and reliability: full surge protection design for AC, DC, and signals.
Damage-free hot swap of rectifier modules and monitoring modules and quick and easy online maintenance.
Full front access operation and unlimited overhead and underground cabling.
Battery pole reversal protection: Protect against module explosion in case of battery pole reversal.
Withstand transient overvoltage generated by the generator startup with no strict requirements on generator output.
Gradual increase in output current: The output current can be set to gradually increase. This minimizes the shock to loads and batteries and prolongs service life of the batteries.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location