Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure 722 Bulk Output Power System

The modular NetSure 722 power system with 3500 watt high efficiency rectifiers provides up to 2000 amps of current for –48 volt systems.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Simple to install and operate; allows incremental cost-effective system growth
Enhanced real-time visibility into what's powering your network
Add power capacity without changing the settings and making adjustments; no system interruption
Allows for easy installation, additions and maintenance
Save floor space with this high density, compact design
Adherence to strict compliance standards ensures years of safe and reliable operation

Features

Scalable, Modular Design
Advanced Controller – offers battery management, site monitoring and configuration management
Remote Access – options allow users to view, control and interact with the system using an Ethernet interface
Plug'n'Play rectifiers
NEBS Level 3 certified; UL Listed to UL subject 1801, FCC Class B

NetSure 722 Bulk Output Power System
Product Overview
Power Capacity
100 kW
Current Capacity
2000 A
Output Voltage, Nominal
-48 VDC
Input Voltage, Nominal
208 VAC to 240 VAC
System Type
System
Input
Input Voltage, Nominal
208 VAC to 240 VAC
Input Voltage, Operational
180 VAC to 264 VAC
Input Connections
Terminal Blocks
Equipment Dimensions (H x W x D)
Rectifier Shelf: 5.2" (3RU) x 23" x 18.8", Rectifier: 5.2" (3RU) x 3.4" x 11.3"
Access
Front for operation and maintenance, Rear for installation and expansion
Output
Output Voltage, Nominal
-48 VDC
Output Voltage, Operational
42.0 VDC to 58.0 VDC
Output Capacity
Rectifier: 3500 W, Main Shelf: 17.5 kW @ 48 VDC, Expansion Shelf: 21 kW @ 48 VDC, System: 100 kW @ 48 VDC
Peak Efficiency
96.5%
Physical Characteristics
Weight
10.9 kg to 145.5 kg
Height
133.4 mm to 666.8 mm
Width
584.2 mm mounting
Depth
477.5 mm
Environmetal & Standard Compliance
Control and Monitoring
Embedded web pages, SNMP, Modbus, Battery Management, Programmable Relay Outputs and Binary Inputs, Energy Management
Operating Temperature
-40 °C to +65 °C (-40 °F to +149 °F)
Safety Compliance
UL 1801 Listed (“c UL”), NEBS Level 3
EMC Compliance
FCC Class B

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location