Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure™ 7100 Series

The NetSure™ 7100 series, a compact -48 VDC power solution, features an intelligent controller, a high-efficiency rectifier, and multiple distribution options to meet a variety of application demands. The NetSure™ 7100 series provides both reliable DC output power and low total cost of ownership. The 3500W eSure rectifier delivers peak system efficiency above 96%. Maximum efficiency is achieved by an advanced energy optimization function known as ECO mode, enabling significant energy savings even at low load operation.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Features

Easily Adaptable - Tolerates a wide range of input voltage, i.e. from 85 to 305 VAC High Efficiency - 96.3% efficient eSure rectifier delivers optimized total cost of ownership ECO Mode - Embedded with an advanced energy optimization technique that enables significant savings, even at low load operation Advanced Battery Management - Automatic battery tests in conjunction with battery midpoint monitoring (optional) ensures early detection of battery problems Multiple Communication Interface: Built-in communication ports such as RS 232, RS 485, USB, and Ethernet enable flexible remote controlling & monitoring

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location