Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure 7100 Series

The modular NetSure™ 7100 Series power system with 3500 watt or 2000 watt rectifiers and DC to DC converters provides up to 12,000 amps of current for -48 volt systems with up to 520 amps at +24 volts or -58 volts. The basic components of the power system include the NetSure Control Unit (NCU), module mounting shelf assemblies which house the rectifiers and converters, and a modular distribution cabinet.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Benefits

Optimized total cost of ownership
Safe and simple to install and operate
Enhanced real-time visibility into what's powering your network
Includes DHCP Ethernet connection and local access via an additional port with a default IP address
Meets strict agency standards for safety and reliability
Reduce energy cost with high-efficiency eSure rectifiers
Low initial investment with scalable  configuration that allows for incremental system growth
High reliability with N+1 configuration redundancy 

Features

Advanced controller offers battery management, AC service monitoring, site monitoring and configuration management
Remote access supports HTTPS with multiple browsers, network element management via Modbus or SNMP (v2 or v3)
Dual Ethernet port option
Modular design with hot-swappable rectifiers and distribution units
High system efficiency over 96%
Multi-bay configurations
Multiple AC input configurations
NEBS Level 3 certified and UL Listed to UL subject 1801 

NetSure 7100 Series
Product Overview
Power Capacity
600 kW (6 bays)
Current Capacity
12,000 A (6 bays)
Output Voltage, Nominal
-48 VDC, +24 VDC, -58 VDC
Input Voltage, Nominal
208 VAC to 277/480 VAC
System Type
Cabinet or Relay Rack
Input
Input Voltage, Nominal
208 VAC to 277/480 VAC
Input Voltage, Operational
176 VAC to 305/528 VAC
Input Connections
Terminal Blocks or Line Cords
Equipment Dimensions (H x W x D)
D Cabinet:12.2" (7RU) to 33.25" (19RU) x 23" x 20.1", R Shelves:1.7" (1RU) or 5.2" (3RU) x 23" x 20.1"
Access
Front for installation, operation and maintenance, Rear for multi-bay, rectifier shelf or battery tray expansion
Output
Output Voltage, Nominal
-48 VDC, +24 VDC, -58 VDC
Output Voltage, Operational
Rectifier: -42 VDC to -58 VDC; Converter: +24 VDC to +28 VDC or -56 VDC to -58 VDC
Output Capacity
Up to 2000 amps per bay at -48 VDC plus redundancy, maximum of six bays; Up to 520 amps at +24 VDC or -58 VDC plus redundancy
Peak Efficiency
Rectifier: 96.5%; Converter: 95% (+24 VDC or -58 VDC)
Load Circuit Breakers / Fuses
Up to (104) Bullet CBs, 1 to 300 A, Up to (24) GJ/218 CBs, 100 to 800 A, Up to (16) TPH Fuses, 70 to 600 A, Up to (16) TBL-B Fuses, 70 to 250 A
Physical Characteristics
Battery Circuit Breakers / Fuses
Up to (24) Bullet CBs, 1 to 300 A, Up to (4) GJ/218 CBs, 100 to 800 A, Up to (4) TPH Fuses, 70 to 600 A /up to 200A CB Disconnect mounted on each batt
Options
Low Voltage Load Disconnect, Low Voltage Batttery Disconnect, Battery Shunt, Battery Trays - Pre-cabled, Bulk Output Panel, Up to (68) Temp Sensors
Weight
90.9 to 295.5 kg
Height
2134 mm
Width
584.2 to 711.2 mm
Depth
510.5 to 711.2 mm
Environmetal & Standard Compliance
Control and Monitoring
Dual Ethernet, Embedded web pages, SNMP, Modbus, Battery Management, Programmable Relay Outputs and Binary Inputs, Energy Management
Operating Temperature
-40 °C to +40 °C (-40 °F to +104 °F)
Safety Compliance
UL 1801 Listed (“c UL”), NEBS Level 3
EMC Compliance
FCC Class B

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location