Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure 7100 Hybrid

Vertiv's fourth generation -48V DC power hybrid energy management system enables you to achieve your sustainability goals, while reducing operational cost.

Get Brochure Get Manual
Best Suited For:
  • Government
  • Oil and Gas
  • Telecom
  • Transportation

This high density -48V DC power hybrid energy management system is made for telcom, private communication networks or commercial solutions.

Benefits

Reduce cost of operation and support your sustainability goals with hybrid energy delivery and management.
Leverage world leading solar converter technology today and operate efficiently for years to come.
Support wind turbines, DC generators and hydrogen fuel cells through the Lndependent DC Port.
Enable cost effective and flexible solutions in on-grid, bad-grid and off-grid environments.
Keep your site up and running smoothly, even in the hottest climates.

Features

500A hybrid solution supports 25.8+ kWstc solar arrays.
Compatible with the Vertiv NetSure 7100 family of rectifiers from 3000W to 4300W.
Certified to operate up to +65°C.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location