NetSure 7100 Compact 582137100101-106 (19")
19" wide Vertiv™ NetSure™ 7100 Compact systems are designed for rapid deployment in telecom access network applications requiring a reliable and high density power supply up to 500 A at -48 VDC. High operating temperature (350A system rating at +65°C) coupled with high operational efficiency has a positive impact on climate system dimensioning in outdoor enclosure applications.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
NetSure 7100 Compact 582137100101-106 (19")
19" wide Vertiv™ NetSure™ 7100 Compact systems are designed for rapid deployment in telecom access network applications requiring a reliable and high density power supply up to 500 A at -48 VDC. High operating temperature (350A system rating at +65°C) coupled with high operational efficiency has a positive impact on climate system dimensioning in outdoor enclosure applications.
- Telecom
Benefits
Features
Specifications
- Product Overview
- Power Capacity
- 24 kW
- Current Capacity
- 500 A
- Output Voltage, Nominal
- -48 VDC
- Input Voltage, Nominal
- 100 to 240 VAC
- System Type
- Rack or cabinet mount
- Input
- Input Voltage, Nominal
- 100 to 240 VAC
- Input Voltage, Operational
- 120/208/240 VAC, single phase (operational)
- Input Connections
- Terminal block (up to 6 AWG) for individual rectifier feed
- Access
- Front and rear for installation, Front for operation and maintenance
- Output
- Output Voltage, Nominal
- -48 VDC
- Output Capacity
- 350 A @ +65 °C; 500 A @ +40 °C
- Load Circuit Breakers / Fuses
- (21) (6 on Load 1 bus, 6 on Load 2 bus, 9 on Priority bus)
- Physical Characteristics
- Weight
- 19.1 to 24.5 kg
- Height
- 6-8U (266 to 347 mm)
- Width
- 483 mm
- Depth
- 395 to 420 mm
- Environmetal & Standard Compliance
- Operating Temperature
- -40°C to +65°C (-40°F to +149°F)
- Safety Compliance
- UL 62368 Recognized
- Vertiv-Netsure-7100-Compact-500A-DS-EN-NA-DC-00114-WEB
- Vertiv™ NetSure™ NCU Controller Data Sheet
- Vertiv-eSure-Rectifier-R48-3500E3-DS-EN-GL-DC
- DAS-Solutions-BR-EN-NA-OE-00152
- PSD_Vertiv-NetSure-DC-Power-Services-Maintenance_NA-ENG_Datasheet
- PSD_Vertiv-NetSure-DC-Power-Services-Test-and-Turn-Up_NA-ENG_Datasheet
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.