Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure 7100 Compact 582127000600-901 (23")

23" wide Vertiv™ NetSure™ 7100 Compact systems are designed for rapid deployment in telecom access network applications requiring a reliable and high density power supply up to 900 A at -48 VDC. High operating temperature (up to 900 amps at +65°C) coupled with high operational efficiency has a positive impact on climate system dimensioning in outdoor enclosure applications.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Reduce your equipment footprint while meeting the higher power demand of your 5G network
Optimize total cost of ownership with high-efficiency eSure™ rectifiers that deliver efficiency up to 96% over a wide operating range
Extend the life of your batteries with the available battery management tools
Keep your network power source secure with optional encrypted controller communication
Have peace of mind with this UL Listed and NEBS certified power system

Features

High power density system for indoor or outdoor applications 
208VAC, 240VAC, 277VAC single phase input for one or two rectifiers
Remote communications via TCP/IP – security option available
Mounts in an enclosure or relay rack with optional battery trays

NetSure 7100 Compact 582127000600-901 (23")
Product Overview
Power Capacity
28.8 too 43.2 kW
Current Capacity
600 to 900 A
Output Voltage, Nominal
-48 VDC
Input Voltage, Nominal
208 to 240 VAC
System Type
Cabinet mount
Input
Input Voltage, Nominal
208 to 240 VAC
Input Voltage, Operational
120/208/240 VAC, single phase (operational)
Output
Output Voltage, Nominal
-48 VDC
Output Capacity
500 A @ +40 °C
Load Circuit Breakers / Fuses
(21) (6 on Load 1 bus, 6 on Load 2 bus, 9 on Priority bus)
Physical Characteristics
Weight
56.7 to 62.6 kg
Height
10-11U (444.5 to 489 mm)
Width
584.2 mm
Depth
518.2 mm
Environmetal & Standard Compliance
Operating Temperature
-40°C to +40°C (-40°F to +104°F)
Safety Compliance
UL 62368 Recognized

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location