The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Netsure 702

The NetSure702 Series utilizes a highly integrated revolutionary design to pack unparalleled capacity and features into a small footprint. It is a -48VDC digital power plant that operates with 4000W Power Conversion Units/rectifiers.

Get Brochure

Benefits

Applications
In Mobile Switching Centers  (MSCs) satisfying large amount of load requirements
In comprehensive buildings, international telecom bureau, tandem offices, SPC switching offices above 10000 lines, toll offices above 2000 routes
SPC switching office above 2000 lines and below 10000 lines, toll offices below 2000 lines
SPC switching office below 2000 lines, opto-terminal stations and microwave tandem stations, mobile stations
Microwave relay, optical cable relay and small size earth stations
AG1 sites for 4G Application

 

Features

Input Voltage range 85V - 290V
Easy for Installation and True Front access for maintenance
Can operate to as high as 75C
Temperature compensated battery and boost charge
Perfect battery management with BLVD function
Efficient protection of the system with HIgh Voltage Disconnect function
Up to 600 Nos of Historical alarms
Provide RS232, RS485, Modem and dry contacts communication interfaces for remote monitoring
Li-ion Battery Compatible 
Partner Login

Language & Location