The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure 701

The NetSure™ 701 series power supply system was designed based on its years of experiences in development and running to meet the need of transportation and electric power industries. The system offers an outstanding power per footprint ratio. It can be optimized to cost-effectively to meet initial requirements, whilst allowing for easy expansion in the future.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Features

Provides up to 77 kW per system, can be expanded up to 154 kW. 
Can be installed against a wall.
Front access and top cabling design for installation and maintenance.
Cost effectively, allows for easy expansion, local/remote control and supervision via advanced controller.
Rectifier working temperature range from -40°C  to 75°C, strong ability to work in high temperate environment.
Rectifier with digital signal processing control and comprehensive soft-switch technology, raising the rated efficiency up to 96%.
Hot pluggable rectifier module, provide ease and fast online maintenance.
Provides lightning protection design on both AC side and DC side.
Provides comprehensive fault alarm, fault protection function.
Perfect battery management, which prolongs battery life.
Easy asset management with rectifier ID number identification function.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location