Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure 7000 Series for Core / Edge

The NetSure 7000 Series of DC power systems is ideal for applications ranging from radio base stations and small offices to large office and data center facilities requiring high power efficiency, reliability and system availability in a small footprint.

Get Brochure Get Manual
Best Suited For:
  • Telecom
  • Data Center/Colocation/Hosting
  • Government

Model Specifications Overview
NetSure 7200 Series
600 kW   12,000 A   -48 VDC   208/240 or 277/480 VAC   Cabinet   84"   30"- 240"   30"   975-1225 lbs  
NetSure 7100 Series
600 kW (6 bays)   12,000 A (6 bays)   -48 VDC, +24 VDC, -58 VDC   208 VAC to 277/480 VAC   Cabinet or Relay Rack   84"   23" to 28"   20.1" to 28"   200 to 650 lbs.  

Benefits

Optimized total cost of ownership
Safe and simple to install and operate
Enhanced real-time visibility into what's powering your network
Includes DHCP Ethernet connection and local access via an additional port with a default IP address
Meets strict agency standards for safety and reliability
Reduce energy cost with high-efficiency eSure rectifiers
Low initial investment with scalable  configuration that allows for incremental system growth
High reliability with N+1 configuration redundancy 

Features

Advanced controller offers battery management, AC service monitoring, site monitoring and configuration management
Remote access supports HTTPS with multiple browsers, network element management via Modbus or SNMP (v2 or v3)
Dual Ethernet port option
Modular design with hot-swappable rectifiers and distribution units
High system efficiency over 96%
Multi-bay configurations
Multiple AC input configurations
NEBS Level 3 certified and UL Listed to UL subject 1801 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location