Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Netsure™ 531

The NetSure™ 531 embedded communication power system is highly reliable, energy efficient, intelligent, and quick to deploy, rack-mountable for both indoor and outdoor applications.

Get Brochure
Login to Save for Later
Best Suited For:
  • Construction and Engineering
  • Government
  • Telecom
  • Transportation
Warranty: one year warranty

NetSure™ 531 series embedded communication power system is a fully digital communication power system designed by VIDI Technology with years of development and online operation experience to meet the network requirements of indoor coverage, integrated access point and outdoor base station supporting construction. The system consists of AC/DC power distribution unit, rectifier module, monitoring module and lightning protection unit, with the features of high reliability, high efficiency and energy saving, intelligence and fast deployment.

Features

High reliability
Wide voltage input range 80~300Vac
Wide operating temperature range -40~+65℃
All-round lightning protection
Energy efficient
High efficiency module efficiency>96%
Dormant and high efficiency - general efficiency module mix energy saving
Intelligent speed control of the fan
High power density of rectifier modules, allowing more space for wiring and operation
Intelligent
Communication interface with RS485, dry contact, etc., flexible networking
Independent identification function of rectifier module ID
Perfect battery management function
Fast deployment
Standard 19-inch embedded installation design
Low noise design to meet various scenes of construction
Full frontal maintenance design, flexible installation
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location