Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure 531

The NetSure™ 531 series embedded high frequency switch mode power supply system was designed based on its years of experiences in development and running to meet the need of to deliver reliable and uninterruptible DC power supply for the LTE in-building solutions, FTTx broadband multi-solutions, macro station and outdoor cabinet.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Features

Wide input voltage range(85Vac to  300Vac), strong ability in adapting power grid.
Rectifier working temperature range: -40°C +80°C.
Supports ECO sleep technology, High-efficiency and common rectifier can be mixed in the system.
Efficiency of rectifier is above 96%, efficiency of system is above 95%.
Battery management, which prolongs the working life of battery.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location