Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

NetSure 503IC4

NetSure 503IC4 is an optimized solution for telecom applications designed for the efficient performance, unmatched features and competitive cost. Array of features aid remote monitoring and low voltage battery disconnect. The system comes fully equipped with integrated AC and DC distribution.

Get Brochure
Best Suited For:
  • Telecom

Features

Provides up to 120A at 48V in one cabinet
User Configurable 5 relay contacts
Multiple Rectifier Fail Alarm
Operates with global AC voltages
Designed to operate in poor power quality environments
 Easy for Installation and True Front access for maintenance
Cabinets equipped with AC and DC distribution
Low voltage battery disconnection to protect batteries
Utilizes 48V 2000W rectifier
Compatible with Li-Ion Battery

NetSure 503IC4
Physical Characteristics
Weight
28 kgs
Height
145 mm
Width
440 mm
Depth
370 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location