Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure 5000 Series

Discretely power critical infrastructure at the edge of your network with optimized management, security, and control. This series of flexible DC power systems is designed for wireless access and fixed network applications offering unmatched temperature performance and high power density.

Get Brochure
Best Suited For:
  • Telecom

Model Specifications Overview
NetSure 5100 582137100
18-28.8kW / 1.5-19.2kW   40-600A / 50-400A   -48 VDC, +24 VDC, -58 VDC   Single phase: 120VAC, 208VAC to 240VAC   Standard system   8.75"   19" or 23"   23.04" with batteries   Up to 600 lbs.  
NetSure 5100 582137200
2-7.2kW   40-150A   -48VDC   Single phase: 120VAC, 208VAC to 240VAC   Integrated system   Up to 5.25"   19" or 23"   14.7"   Up to 48 lbs.  
NetSure 5100 58870530036
8kW   Up to 160A   -48VDC   120VAC, 208VAC, 240VAC   Bulk subrack   1 RU   19" or 23" rack   15"   25 lbs.  
NetSure 512 582137000 up to 525A
18-28.8kW / 1.5-19.2kW   40-600A / 50-400A   -48 VDC, +24 VDC, -58 VDC   Single phase: 208VAC to 240VAC   Two row system   15.75" to 22.75"   27"   16"   Up to 550 lbs.  
NetSure 512 582137000 up to 100A
2-4.8kW / 1.5kW   40-100A / 50A   -48VDC, +24VDC   Single phase: 208VAC to 240VAC   Single row system   8.75"   23"   14.25"   Up to 150 lbs.  

Benefits

Minimize total cost of ownership with high efficiency eSure rectifiers
Reduce the need for specialized cooling with high temperature operation
Deploy the power system where 120VAC is the only input option
Keep your network power source secure with encrypted controller communication
Extend the life of your batteries with the available battery management tools
Achieve energy savings with ECO mode, even at low loads
Have peace of mind with this UL and NEBS power system
Minimize installation time and drive planned network conformity with custom configuration files
Reduce your off-grid generator runtime with solar / hybrid input
Optimize your battery capacity with priority and non priority load shedding
Solar / hybrid capability – reduces grid dependency

Features

High efficiency – 96.2% efficient eSure rectifiers
Wide operating temperature range – rectifiers function at -40 °C to +80 °C (up to +65 °C without de-rating)
Selectable AC input - 120VAC, 208 to 240 VAC
Supports Ethernet, SNMP V2 & SNMP V3, ModBus and RS485 communication interfaces
Battery management capability
ECO energy savings mode
NEBS Level 3 compliance and UL Listed
Custom configuration file capability
Solar / hybrid capability
Up to two disconnect levels (LVD)

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location