Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure 500 Series

Flexible DC power systems available in integrated, bulk output shelves or externally mounted distribution panel systems.

Get Brochure

Model Specifications Overview
NetSure 502 Full DC Power System
18 - 28.8 kW   40 - 600 A   -48V DC   Single phase: 120 VAC, 208 VAC to 240 VAC   System   3.5 up to 8 in.   19 or 23 in.   23.04 in. (with batteries)   up to 600 lbs.  
NetSure 502 Integrated DC Power System
2 - 6 kW   40 - 120 A   -48V DC   Single phase: 120 VAC, 208 VAC to 240 VAC   System   3.5 in.   19 or 23 in.   12.4 in.   up to 33.9 lbs.  
NetSure 501 DC Power System​
                 

Benefits

Minimize total cost of ownership with high efficiency eSure rectifiers
Reduce the need for specialized cooling with rectifier high temperature operation
Deploy the power system where 120VAC is the only input option
Keep your network power source secure with encrypted controller communication
Extend the life of your batteries with the available battery management tools
Achieve energy savings with ECO mode, even at low loads
Have peace of mind with this UL and NEBS power system Minimize installation time and drive planned network conformity with customer configuration files

Features

High efficiency – 96.5% efficient eSure rectifiers
NetSure™ rectifiers are designed to operate from -40 °C to +80 °C, providing a minimum 1750 W output at 65 °C
Selectable AC Input - 120 VAC, 208 to 240 VAC
Supports Ethernet, SNMP V2 & SNMP V3, ModBus and RS485 communication interfaces
Battery Management Capability
ECO Energy Savings Mode
NEBS Level 3 compliance and UL Listed
Custom configuration file capability

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location