Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure 48V VRLA Battery Rack

Compact, flexible design is Seismic Zone 4 rated and ideal for telecommunications facilities requiring modular battery plants.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Benefits

Minimize installation time and complexity with pre-cabled and lugged battery racks
Safely test, maintain and replace your batteries with quick disconnect devices

Features

Battery connection cables are supplied with factory installed lugs for easy installation
Circuit breakers provide individual battery string disconnect with alarm
Compatible with any DC power system for versatility
Complies with industry standards: UL Listed and Seismic Zone 4 compliant

NetSure 48V VRLA Battery Rack
Product Overview
Current Capacity
800 A
Output Voltage, Nominal
48V
Input Voltage, Nominal
48V
System Type
Accessory
Input
Input Voltage, Nominal
48V
Output
Output Voltage, Nominal
48V
Environmetal & Standard Compliance
Operating Temperature
-40°C to +40°C (-40°F to +104°F)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location