NetSure HVT EO2 CA1
400V DC Power is designed to ensure the highest levels of efficiency and reliability. Based on flexible architecture, 400V DC power can be implemented at a wide variety of different telecom and data centers sites. Whether your site equipment powering needs include 400V DC, 48V DC, or AC Power - or a combination of all three - 400V DC can be the backbone infrastructure of a cost effective and efficient site design.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Telecom
NetSure HVT EO2 CA1
400V DC Power is designed to ensure the highest levels of efficiency and reliability. Based on flexible architecture, 400V DC power can be implemented at a wide variety of different telecom and data centers sites. Whether your site equipment powering needs include 400V DC, 48V DC, or AC Power - or a combination of all three - 400V DC can be the backbone infrastructure of a cost effective and efficient site design.
- Data Center/Colocation/Hosting
- Telecom
Benefits

Features


Specifications
This efficient, reliable family of AC to DC power systems for critical HVDC power applications combines the proven benefits of 48V DC power – modularity, scalability, ease of integration – with the cable and installation saving benefits of higher voltage distribution.
- Product Overview
- Power Capacity
- 150 kW
- Current Capacity
- 375 A
- Output Voltage, Nominal
- 400 VDC
- Input Voltage, Nominal
- 380 VAC / 480 VAC
- System Type
- Cabinet
- Input
- Input Voltage, Nominal
- 380 VAC / 480 VAC
- Input Voltage, Operational
- 260VAC - 530VAC
- Input Connections
- 2 x 400A 3P
- Equipment Dimensions (H x W x D)
- 2200 x 600 x 800 mm
- Output
- Output Voltage, Nominal
- 400 VDC
- Output Voltage, Operational
- 378 VDC
- Output Capacity
- 150 kW
- Peak Efficiency
- >96.5 %
- Load Circuit Breakers / Fuses
- 32 x 50A MCB
- Physical Characteristics
- Battery Circuit Breakers / Fuses
- 2 x 500A Fuse
- Weight
- <200 kg
- Height
- 2200 mm
- Width
- 600 mm
- Depth
- 800 mm