Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure HVT EO2 CN1

400V DC Power is designed to ensure the highest levels of efficiency and reliability. Based on flexible architecture, 400V DC power can be implemented at a wide variety of different telecom and data centers sites. Whether your site equipment powering needs include 400V DC, 48V DC, or AC Power - or a combination of all three - 400V DC can be the backbone infrastructure of a cost effective and efficient site design.

Get Brochure
Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Benefits

Achieve your sustainability goals and save energy by minimizing AC to DC conversion steps via high voltage DC power (HVDC) Significantly reduce cabling and installation costs by distributing power at high voltage DC compared to 48V DC Free up floor space near the load by remotely backing up your HVDC infrastructure Minimize CapEx by building out power capacity in a scalable fashion to match your site power needs

Features

Use 10 times less copper cabling than -48 VDC Higher power density and small footprint Safe and reliable with alarms for insulation failure and grounding faults Real time remote monitoring via TCP/IP, SNMP and major web browsers Specialized parallel design for capacity expansion

This efficient, reliable family of AC to DC power systems for critical HVDC power applications combines the proven benefits of 48V DC power – modularity, scalability, ease of integration – with the cable and installation saving benefits of higher voltage distribution.

NetSure HVT EO2 CN1
Product Overview
Power Capacity
360 kW
Current Capacity
900 A
System Type
Cabinet
Input
Input Voltage, Nominal
380 VAC / 480 VAC
Input Voltage, Operational
260-530 VAC
Input Connections
2 x 3-phase 4-wire / 3-phase 5-wire (Available for 630 , 800 or 1000 A input current
Equipment Dimensions (H x W x D)
Battery control box
Access
Full front access, easy front and rear maintenance, fee cabling.
Output
Output Voltage, Nominal
400 VDC
Output Voltage, Operational
378 VDC
Output Capacity
360 kW / 900 A
Peak Efficiency
97 %
Load Circuit Breakers / Fuses
Fuses or MCB
Physical Characteristics
Battery Circuit Breakers / Fuses
2 x 1250 A Fuse or 2 X 1600 A Fuse
Weight
200-300 kg
Height
2000 mm
Width
600 mm
Depth
800 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location