NetSure 24V & 48V VRLA Battery Rack
Compact, flexible design is Seismic Zone 4 rated and ideal for telecommunications facilities requiring modular battery plants.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Telecom
NetSure 24V & 48V VRLA Battery Rack
Compact, flexible design is Seismic Zone 4 rated and ideal for telecommunications facilities requiring modular battery plants.
- Data Center/Colocation/Hosting
- Telecom
Benefits
Features
Specifications
- Product Overview
- Current Capacity
- 1200 A
- Output Voltage, Nominal
- 24V or 48V
- Input Voltage, Nominal
- 24V or 48V
- System Type
- Accessory
- Input
- Input Voltage, Nominal
- 24V or 48V
- Equipment Dimensions (H x W x D)
- 84" x 25.4" x 22.5"
- Access
- Front for installation, operation and maintenance
- Output
- Output Voltage, Nominal
- 24V or 48V
- Physical Characteristics
- Battery Circuit Breakers / Fuses
- 30 A to 200 A per battery string
- Weight
- 227.3 kg
- Height
- 2134 mm
- Width
- 482.6 mm or 584.2 mm rack
- Depth
- 571.5 mm
- Environmetal & Standard Compliance
- Control and Monitoring
- Disconnect alarm
- Operating Temperature
- 0 °C to +40 °C (+32 °F to +104 °F)
- Safety Compliance
- UL 1801 Listed (“c UL”)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.