Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure™ 212

The NetSure™ 212 series embedded power system is a kind of highly reliable, compact and high performance and fully digitalized communication power system. The system was built in with standard efficiency R48-1000A rectifier which provides ultra high efficiency more than 92%, significantly improving energy efficiency.

Get Brochure
Best Suited For:
  • Telecom

Features

Standard 19-inch structure design with good universality.
Small volume, lightweight, embedded installation, saving equipment room area and installation cost.
Fully front operation and convenient maintenance.
Wide range of input voltage and strong grid adaptive capacity.
Wide range of rectifier module operating temperature and strong environment adaptive capacity.
Damage-free hot swap and online maintenance, quick and convenient.
Full lightning protection design, providing multi-way DC distribution output.
With perfect battery management function, effectively increasing the service life of batteries.
Provide various communication interfaces including RS232 and dry contact, realizing flexible networking and remote monitoring.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location