Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

NetSure 211

NetSure 211 is an optimized solution for telecom applications designed for the efficient performance, unmatched features and competitive cost. Array of features aid remote monitoring and low voltage battery disconnect. The system comes fully equipped with integrated AC and DC distribution.

Get Brochure
Best Suited For:
  • Telecom
Warranty: One Year Warranty

Netsure is ideal for use in central office, BIS, and small telecom loads, server racks, small telecom loads, micro BTS, EPABX, Broadband and IPV.

Benefits

The DC power system works in both centralized and distributed architecture plant layouts and is suitable for any -48VDC application with 1 Phase AC supply.
Due to the weight distribution of the NetSure, an entire DC power plant can be installed in a raised floor environment, subject to floor loading limitations or mounted on the Battery.

Features

Provides up to 80A at 48V in one cabinet
User conligurable 5 relay contacts
Multiple Rectifier Fail Alarm
Operates with global AC voltages
Designed to operate in poor power quality environments
Easy for Installation & True Front access for maintenance
Cabinets equipped with DC distribution
Low voltage battery disconnection to protect batteries
Utilizes 48V 1000W rectifier
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location