Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NetSure 2100 Series

The NetSure 2100 Series is designed for wireless access and customer premise applications offering unmatched temperature performance and high power density.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Easy to deploy in small spaces with a compact-sized 19" wide shelf, less than 11" deep
Optimize total cost of ownership with >95% high-efficiency eSure™ rectifiers
Save CapEx and OpEx on climate systems in outdoor applications with rectifiers that operate from -40°C to +70°C
Reduce the need for costly site visits with intelligent remote access and monitoring over standard protocols

Features

High density subrack delivers up to 3kW in 1U rack space
Wide operating voltage range, 85-300VAC
All breakers are accessible from the front side
Integrated distribution
Advanced intelligent battery management system
Built-in communication & dry contact ports that enable remote monitoring

NetSure DC Power systems from Vertiv offer extremely low failure rates, as well as low total cost of ownership, and are designed to work with a wide range of applications. The 1000 W eSure rectifier delivers peak system efficiency above 95%. Maximum value is achieved by an advanced energy optimization function known as ECO mode, enabling significant energy savings even at low loads.

NetSure 2100 Series
Product Overview
Power Capacity
3 kW
Current Capacity
48 A
System Type
Subrack
Input
Input Voltage, Nominal
120, 208, 240 VAC
Output
Output Voltage, Nominal
-48 VDC
Physical Characteristics
Weight
5
Height
43.6
Width
482
Depth
279
Environmetal & Standard Compliance
Operating Temperature
-40 °C to 70 °C (-40 °F to 158 °F)
Safety Compliance
UL 1801 Recognized
EMC Compliance
Conforms to FCC rules Part 15, Subpart B, Class B and EN55022 Class B, radiated and conducted

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location