Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Netsure™ 7100 Series AP

NetSure™ 7100 series embedded power system has a maximum capacity of 540A and is designed with a 19-inch plug-and-frame structure, which can be configured with different monitoring modules to meet the needs of different application scenarios and can enhance system efficiency and reduce overall power consumption through the hibernation energy-saving function.

Warranty: One year

NetSure™ 7100 series embedded power system has a maximum capacity of 540A and is designed with a 19-inch plug-and-frame structure, which can be configured with different monitoring modules to meet the needs of different application scenarios and can enhance system efficiency and reduce overall power consumption through the hibernation energy-saving function.

Features

High reliability
Wide voltage input range 80~300Vac
Wide operating temperature range -40~+65℃
All-round lightning protection
Energy efficient
High efficiency module efficiency>96%
Dormant and high efficiency - general efficiency module mix energy saving
Intelligent speed control of the fan
High power density of rectifier modules, allowing more space for wiring and operation
Intelligent
Communication interface with RS485, dry contact, etc., flexible networking
Independent identification function of rectifier module ID
Perfect battery management function
Fast deployment
Standard 19-inch embedded installation design
Low noise design to meet various scenes of construction
Full frontal maintenance design, flexible installation 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location